ML7420A6017

Honeywell Actuator 0/2..10V, 20 mm 600 N, ML7420/ML7425

Electrical actuator modulating control, for valve series: V5011, V5013, V5016A, V5025, V5049, V5050, V5328, V5329.
Protection class: IP54
Position indication: scale plate
Stem position at control signal loss: adjustable
End switches: optional
The control action is reversable. For ML7425-models: approved according DIN EN 14597 (up to 130 oC) in combination with V5016A/V5025A/V5328A/V5049A.
Supply voltage: 24 Vac
Stem force: 600N
Stroke: 20mm

20 mm; 600 N
Control input signal: 0/2..10V=
Power loss action: no
Manual operation: yes
Runtime: 0.5min
Spring return: no
Position feedback: 2..10V=