ML7430E1005
Honeywell Actuator 0/2..10V for district heating, DHWS, 6,5 mm 400 N, ML7430/ML7435
Electrical actuator modulating control, for valve series: V5825B. Also suitable for V5832B/V5833A-series (DN25..40).
Protection class: IP54
For ML7435E1004: approved according DIN EN 14597 in combination with V5825B.
Supply voltage: 24 Vac
Stem force: 400N
Control input signal: 0/2..10V=
Stroke: 6.5mm
6,5 mm; 400 N
Power loss action: no
Manual operation: yes
Runtime: 15s
Spring return: no