ML7421A3004
Honeywell Actuator 0/2..10V, 20/38 mm 1800 N, ML7421
Electrical actuator modulating control, for valve series: V5011, V5013, V5015, V5016, V5025, V5049, V5050, V5328, V5329.
Protection class: IP54
Position indication: scale plate
Stem position at control signal loss: selectable: closed, half open, open
Position feedback: 2..10V=
End switches: optional
Supply voltage: 24 Vac
Stem force: 1800N
Control input signal: 0/2..10V=; 0/4..20mA
Manual operation: yes
20 mm; 1800 N
Stroke: 20mm
Runtime: 1.9min