ML6425A3048

Honeywell Actuator 3-pt, 20 mm 600 N, ML6420/ML6425

Electrical actuator floating control, for valve series: V5011, V5013, V5016A, V5025, V5049, V5050, V5328, V5329.
Protection class: IP54
Position indication: scale plate
Position feedback: optional
End switches: optional
For ML6425-models: approved according DIN EN 14597 (up to 130 oC) in combination with V5016A/V5025A/V5328A/V5049A.
Stem force: 600N
Control input signal: 3-pt
Stroke: 20mm

20 mm; 600 N, Spring return
Supply voltage: 24 Vac
Power loss action: stem retracts
Manual operation: no
Runtime: 1.8min
Spring return: yes