ML6435B1008

Honeywell Actuator 3-pt for district heating, DHWS, spring return, 6,5 mm 400 N, ML6435

Electrical actuator floating control, for valve series: V5825B. Also suitable for V5832B/V5833A-series (DN25..40)
Protection class: IP54
Approved according DIN EN 14597 in combination with V5825B.
Stem force: 400N
Control input signal: 3-pt
Stroke: 6.5mm
Power loss action: stem retracts
Runtime: 60s
Spring return: yes

6,5 mm; 400 N
Supply voltage: 24 Vac