ML6421A3005

Honeywell Actuator 3-pt, 20/38 mm 1800 N, ML6421

Electrical actuator floating control, for valve series: V5011, V5013, V5015, V5016, V5025, V5049, V5050, V5328, V5329.
Protection class: IP54
Position indication: scale plate on the yoke
End switches: optional
Stem force: 1800N
Control input signal: 3-pt
Manual operation: yes

20 mm; 1800 N
Supply voltage: 24 Vac
Stroke: 20mm
Runtime: 1.9min
Position feedback: optional