M800-AG

Honeywell Actuator thermoelectric for zone control 8 mm 100 N, M800

Protection class: IP54
Position indication: with red indicator
End switch function/capacity: SPST
Stem force: 100N
Control input signal: 2-pt
Stroke: 8mm
Initial current: 0.25A
Cable length: 1m
Valve connection M30 x 1,5
Electrical actuator with on/off control for zone valves, and pressure independent control valves.


Supply voltage: 24 Vac
Power loss action: stem extends
End switches: no
Runtime: 5min