M7410E5001-5M

Honeywell Actuator 0/2..10V for zone control, 90/180/300 N, M7410E

Electrical actuator modulating control.
Protection class: IP42
Position indication: with red indicator
End switch function/capacity: SPDT, capacity 1A inductive, 5A resistive
The control action is reversable. For M7410E1..-models, the valve cap can be used for manual adjustment. For models with 2 end switches, the 2nd switch is adjustable.
Supply voltage: 24 Vac
Control input signal: 0/2..10V=

2,7 mm; 90 N; for valve series V5004TY. 2,5 mm; 90 N; for valve series V5822A, V5823A/C, V5832A, V5833A/C, VSO and TRV V20/V30
Stem force: 90N
Stroke: 2.5mm
Manual operation: no
End switches: no
Runtime: 70s
Cable length: 5m