M7410E1002-10M

Honeywell Actuator 0/2..10V for zone control, 90/180/300 N, M7410E

Electrical actuator modulating control.
Protection class: IP42
Position indication: with red indicator
End switch function/capacity: SPDT, capacity 1A inductive, 5A resistive
The control action is reversable. For M7410E1..-models, the valve cap can be used for manual adjustment. For models with 2 end switches, the 2nd switch is adjustable.
Supply voltage: 24 Vac
Control input signal: 0/2..10V=

6,5 mm; 180 N; for valve series: V5078B, V5822A, V5823A/C, V5832A, V5833A/C, VSM
Stem force: 180N
Stroke: 6.5mm
Manual operation: no
End switches: no
Runtime: 150s
Cable length: 10m