M7410A1001-5M
Honeywell Actuator 3-pt for terminal unit/radiator, 2,5 mm 90 N, M7410A
Electrical actuator floating control, for valve series: V135, V136, V58..A4, V58..C4, VSO.
Protection class: IP43
Position indication: with red indicator
Manual operation with valve cap.
Supply voltage: 24 Vac
Stem force: 90N
Control input signal: 3-pt
Stroke: 2.5mm
Runtime: 57s
2,5 mm; 90 N
Cable length: 5m