M6422L1003

Honeywell Actuator for V5421B1090

Protection class: IP54
Supply voltage: 230 Vac
Control input signal: 3-pt
Built in rotation limiter: no
Manual operation: yes
End switches: optional
Runtime: 150s
Torque: 40Nm