M4410E1510

Honeywell Actuator thermoelectric 0..10V for radiator/terminal units, 2,5 mm 100 N, M4410

Electrical actuator for (radiator) valves with connection size M30 x 1,5. The actuator is supplied with the M44-VA10 adapter (closing dimension 11,5 mm). This suits the following valves:
V58xxA4, V58xxC4, VSO
V300, V2000
V2464, V2474
A separate adapter can be ordered (M44-VA50). With this adapter the actuator fits to the valves with closing dimension 10,5 mm.
Protection class: IP54
Effective stroke for Honeywell valves 2,5 mm; maximum stroke 4 mm.
Stem force: 100N
Control input signal: 0..10V=
Stroke: 2.5mm
Power loss action: stem extends
Runtime: 75s
Cable length: optional: 1, 3 ,5m
Required materials: check accessories

2,5 mm; 100 N
Supply voltage: 24 Vac