M4410C4500

Honeywell Actuator thermoelectric for zone control 2,5 mm 100 N, M4410C/L

Electrical actuator on/off control.
Protection class: IP54
Position indication: with red indicator
End switch function/capacity: SPST, capacity 5(3) A; contact closes at power on
Actuator supplied with M30 x 1,5 valve adapter (VA80); other adapters on request.
Effective stroke for Honeywell valves 2,5 mm; maximum stroke 4 mm.
Fits to closing dimension 11,5 +/- 0,3 mm.
Stem force: 100N
Control input signal: 2-pt
Stroke: 2.5mm
Runtime: 4min
Cable length: 1m

2,5 mm; 100 N
Supply voltage: 24 Vac/dc
Power loss action: stem extends
End switches: no
Initial current: 0.3mA