M4100E1510

Honeywell Modulating Thermoelectric Actuator 2,5mm 100N M30x1,5mm

The M4100E/K Small Linear Thermoelectric Actuators are used with Honeywell room-temperature controllers for time-coupled modulating regulation of heating and cooling systems. A microprocessor-based positioner guarantees accurate control. The actuators are designed for applications where space is limited.
Small size allows installation in confined spaces
Function display
Reliable long-term operation
No mounting tools required
Noiseless operation
Ready-to-wire connection cable
Stem force: 100N
Control input signal: 0..10V=
Stroke: 2.5mm
Power loss action: stem extends
Runtime: 75s
Cable length: optional: 1, 3 ,5m
Required materials: check accessories

2,5 mm; 100 N
Supply voltage: 24 Vac