M400-BGE

Honeywell Actuator thermoelectric for zone control 4,5 mm 100 N, M400

Electrical actuator with on/off control for zone valves, and pressure independent control valves.
Protection class: IP54
Position indication: with red indicator
End switch function/capacity: SPST
Stem force: 100N
Control input signal: 2-pt
Valve connection M30 x 1,5
Stroke: 4.5mm
Initial current: 0.25A
Cable length: 1m

4,5 mm; 100 N
Supply voltage: 230 Vac
Power loss action: stem extends
End switches: 1
Runtime: 3.5min