LP914A1144/U
Honeywell Pneumatic temperature sensor, LP914
Pneumatic sensor for control of hot water or warm air, in heating and air-conditioning systems.
Max. safe air pressure: 175kPa
Max. media temperature: 130C
Supply air pressure: 125kPa
Pressure output: 21...103kPa
Air connection: push-on barb connector for 6 mm or 1/4" O.D. tube
Mounting place: duct + well
Action: direct acting
Temperature range: -5...50C
Immersion depth: 380mm