LP914A1045/U

Honeywell Pneumatic temperature sensor, LP914

Pneumatic sensor for control of hot water or warm air, in heating and air-conditioning systems.
Max. safe air pressure: 175kPa
Max. media temperature: 130C
Supply air pressure: 125kPa
Pressure output: 21...103kPa
Air connection: push-on barb connector for 6 mm or 1/4" O.D. tube
Mounting place: duct + well
Action: direct acting


Temperature range: -40...70C
Immersion depth: 175mm