LFI-100-3B65
Honeywell Air duct and immersion temperature transmitter, 4..20mA
Housing (HxWxD): 56mm|81mm|40mm
Mounting place: duct + well
Wiring terminals: 3
Power supply: 24Vacdc
Humidity 5..95 %rh, non condensing.
IP class: IP65
Temperature range: 0...100C
Output Signal: 4..20mA: Temperature
Transmitter without immersion well, nor flange
Immersion depth: 300mm