LFH20-2B65

Honeywell Air Duct Temperature and R.H. sensor, LFH

For sensing or controlling of duct temperature and relative humidity.
Temperature range: -5...55C
R.H. range: 10...90%rh
Mounting place: air duct
Immersion depth: 230mm
Power supply: 24Vac
IP class: IP40
Wiring terminals: 6
Output Signal: 2x 0..10V: Temp/RH

Transmitters and additional passive temperature sensor
Temperature element: NTC20k