LF10-4B54

Honeywell Air duct temperature sensor NTC 400mm

Humidity 5..95 %rh, non condensing.
Temperature range: -40...110C
Mounting place: air duct
Immersion depth: 400mm
Wiring terminals: 2
IP class: IP54


Temperature element: NTC10k