LF20-1P65-5M

Honeywell Air duct temperature sensor, NTC

Humidity 5..95 %rh, non condensing.
Temperature element: NTC20k
Temperature range: -30...80C
Mounting place: air duct
Wiring terminals: 2
Cable length: 5m
IP class: IP65


Immersion depth: 157mm