KTF00-65-2M

Honeywell Water temperature sensor Pt1000, cable type

Approvals: IEC751 class B
IP class: IP65
Temperature element: Pt1000
Mounting place: universal
Immersion depth: min. 50mm
Sensing element (dia x L): 6mm|50mm
Packing unit quantity: 1


Temperature range: -30...105C
Cable length: 2m