KTF00-65-2M-300

Honeywell Water temperature sensor Pt1000, cable type

Approvals: IEC751 class B
IP class: IP65
Temperature element: Pt1000
Mounting place: universal
Immersion depth: min. 50mm
Sensing element (dia x L): 6mm|50mm
Packing unit quantity: 1


Temperature range: -20...260C
Cable length: PFTE, 2m