KTF20-65-2M

Honeywell Water temperature sensor NTC, cable type

Watertight temperature sensor with sensor cartridge.
IP class: IP65
Metal immersion spring is not included
Temperature range: -30...105C
Mounting place: universal
Immersion depth: 50mm
Sensing element (dia x L): 6mm|50mm
Wiring terminals: 2
Cable length: 2m


Temperature element: NTC20k