KSW24

Honeywell Electronic flow switches for liquid, compact version (KSW)

The high reliable compact electronic flow switch is designed for detecting liquid flow in pipes. As soon as medium flow speed exceeds or falls under a customer adjusted value, the device will switch an electric circuit.
Switch function/capacity: SPDT, capacity 250 Vac, 6 A
Setpoint device: inside
LED's available for indication of power supply and switch status.
Sensing element: probe
Flow setpoint range: 0.05...3 m/s
Outputs: 1xSPDT
Mounting place: in pipe
Immersion depth: 45mm
IP class: IP65
Medium type: liquid
Max. pressure: 20bar
Media temp.: -10...80C

Process connection G1/2"
Power supply: 24Vac