HVAC232-1P1-20

Honeywell Inverters 0,37..5,5kW, IP20/IP21, HVAC232/402

Variable frequency drives for induction and permanent magnet motors. Compliant with EMC and LVD. HVAC232 and HVAC402 are compact in size and flexible in application with one free slot for an option board. Easy to operate and commissioning with an embedded wizard.
Torque characteristics can be adjusted to square for pumps and fans or to constant for machines in industrial or process operation.
Features: Start up wizard
Configurable inputs and outputs: 2 analog inputs (voltage or current), 6 digital inputs, 2 relays (1 normally open and 1 commutator) , 1 analog output (mA or V commutable by DIP)
Series: HVAC232/402
RFI-filter: integrated
Output frequency: 0...320Hz
Frequency resolution: 0.01Hz
Serial communication: Modbus RTU
Immunity: fulfills all EMC immunity requirements
Emissions: EN61800-3, category C2
Safety: EN61800-5, CE
IP class: IP20

230V series
Voltage: 230V
1 phase input: yes
3 phases input: no
Power: 1.1kW
Low overload Icont: 4.8A
Size: 2