H7508B1060

Honeywell Outdoor R.H.- and temperature sensor/transmitter

Relative humidity sensor accuracy class: 3%.
IP class: IP34
Temperature range: -30...50C
R.H. range: 5...95%rh
R.H. sensing element: capacitive
Power supply: 24Vacdc
Mounting place: wall outside
Housing (HxWxD): 172mm|132mm|60mm


Temperature element: no
Wiring terminals: 5
Output Signal: 2x 0..10V: Temp/RH