H7012A1010

Honeywell Room R.H.- and temperature sensor

Combined Room Humidity and Temperature Sensor with various sensor elements
Approvals: IEC751 class B for Pt1000 sensor
IP class: IP30
R.H. range: 5...95%rh
R.H. sensing element: capacitive
Power supply: 24Vac
Mounting place: internal wall
Housing (HxWxD): 130mm|80mm|34mm


Temperature element: no
Temperature range: no
Output Signal: 0..10V: Rel.Humidity