F58G1016E
Honeywell Commercial Duct Mounted Electronic Air Cleaner
The high-efficiency F58G,H Commercial Electronic Air Cleaner is mounted to the return air duct of a forced-air heating, cooling, or ventilating system. It captures a significant amount of airborne particles 0.3 micron and larger from the air circulated through it. F58H requires connection to F58G power supply.
FEATURES
Capacity to 2000 cfm (3400 m3/hr) per F58G unit, 1000 cfm (1700 m3/hr) per F58H unit.
Multiple units may be interconnected to form an array of air cleaners.
Solid-state power supply is self-regulating and maintains peak efficiency during a wide range of cell dirt-loading conditions.
Indicator lights signal proper operation and fault conditions.
May be connected to a building management system
Relay closure occurs when fault occurs or when cells need cleaning
Galvanized cabinet protects against rust
Test button checks system operation.
Pre-filter screen protects cells from large dirt particles.
F58G UV includes 55 W high irradiation UV lamp.
UV lamp can be operated continuously during equipment operation.
UV-C can eliminate micro-organic contaminants that adhere to the EAC cells
Product description: Duct mounted, 220V/50Hz, w BMS and wash light, 2000 cfm,