EX-TX490

Honeywell Rod thermostat (Ex-d) for vessels (Ex-TX)

Rod thermostats can be installed as immersion thermostats in pipelines and containers and for monitoring temperature in air ducts. The suitable immersion tube has to be chosen according to the application. Degree of Ex-protection: Ex II 2G Ex d e IIC T6 Gb, Ex II 2D Ex tb IIIC T80 oC Db
Electrical connection: terminal connection M16x1,5
Protection class: IP65
Housing material: die cast metal GD Al Si 12 to DIN 1725
Ambient temperature: -20...60C
Switch function/capacity: SPDT 250 Vac, 3(2) A
Certificates: SIL 2 according IEC 61508-2
IBExU12ATEX1040 according to ATEX 2014/34/EU
IECEx IBE 14.0077
Thermostat application: immersion rod thermostat

Immersion length 135 mm
Temp. setpoint range: 40...90C
Immersion depth: 135mm
Differential fixed: 2.5K
Max. perm. temp. at sensor: 125C