EM3S-80-RS-D

Honeywell Electricity Meter, Three Phase, Smart monitoring, E-MON Black

The energy meters enable users to better manage energy costs. The meters can measure energy consumption per tenant, unit or department and thus enable users to analyze consumption and usage patterns. The installation and configuration of the meters can be carried out easily and flawlessly via a smartphone app. The meters are multi-protocol, and are equipped with a dedicated cybersecurity chip.
Measurement:
4-Quadrant Measurement
Demand
Load Profile
Monitoring Values (U,I,P,F,..)
Power Quality
Communication options:
Bluetooth, Pulse output, Modbus RTU, BACnet MSTP, M-Bus
App supported installation, commissioning and error rectification
Multi-Protocol capability
Retrofit / third party protocol adaptation
Master BLE Gateway
Approvals: MID Certification EN 50470 Class C Device (IEC 62053-21 Class 0.5)
EV-Charging 'Eichrechtskonform'
Input voltage: 3x 100-480V, 50/60Hz
Cerificates: MID
Mounting: DIN rail and Panel
Input current: up to 80A, direct measurement

Direct Current measurement 0..80 A
Interface: Bluetooth, 1xS0 pulse output, RS485