EEM-CT-150-5

Honeywell Split-core current transformer, EEM-CT

The EEM-CT split-core is a current transformer (CT) and can only be used measuring electrical alternating currents. The EEM-CT is suitable only for mounting on insulated primary conductors in a weather protected and dry location.
Protection class: IP20
Approvals: LV directive 2014/35/EU, RoHS directive (EU) 2015/863
EN 61010-2-032:2012, WEEE directive 2012/19/EU
Output signal: 0..5 A


Input signal: 0..150 A
Max. diameter sensing cable: 18mm
Accuracy: Class 1