DWR16-575

Honeywell Minimum pressure monitor (Ex-i) with internal interlock for hot water, steam, gas, fuel (DWR...-575)

In many aspects, safety engineered pressure limiters offer a higher degree of safety compared with normal pressure switches and are therefore especially suitable for chemical process engineering and thermal installations in which safety is an especially critical factor in pressure monitoring. Pressure switches can also be used in Ex- zones (zone 0, 1, 2 and 20, 21, 22) and, in all cases, require an isolating amplifier. The isolating amplifier is also responsible for monitoring lines for short circuit and line break and therefore offers an additional safety advantage even in non Ex-zones. For Ex-applications, the isolating amplifier must be installed outside the Ex-zone. The lines between the isolating amplifier and the pressure switch are monitored for short circuit and line break. Switching contacts: silver alloy Explosion protection code: Ex II 1/2G Ex ia IIC T6 Ga/Gb, Ex II 1/2D Ex ia IIIC T80 oC
Intrinsically Safety: The equipment employed in explosion relevant areas are components of inherently safe electrical circuits. An electrical circuit is inherently safe if the amount of energy it contains is so small that no spark or other thermal effect can arise. This reliably prevents the ignition of explosive gas mixtures in the proximity of this equipment. In the context of this directive, pressure switches and thermostats containing no switching components with energy storage effects are referred to as "simple electrical equipment."
Kind of pressure: overpressure, relative
Pressure connection: internal thread G1/4, external thread G1/2
Electrical connection: terminal connection M16x1,5
IP class: IP65
Housing material: rugged housing of seawater resistant aluminium die casting GD Al Si 12. Aluminium housing coated with resistant plastic
Sensing element material: Stainless Steel
Media temp.: -25...60C
Media temp. limit: 60 oC. Higher temperatures are possible, provided that the limit is safeguarded by suitable measures (e.g. water tube trap, see Accessories for Pressure Switches / Transmitters)
Ambient temperature: -25...60C
Ambient temp. limit: at temperatures below 0 oC, ensure that no water condensation can arise in the sensor and in the switching device
Switch function/capacity: Power supply circuit: Ui = 14 V DC Ri = 1500 Ohm Ci = 1 nF Li = 100 MikroH
Certificates: TV.DWFS (SDBFS).17-281 according VdTUEV Memorandum Pressure 100, Issue 03.2017 and DIN EN 12952-11 and DIN EN 12953-9:2007
ID 0000035004 according DIN EN 764-7:2002 and DIN EN 13611:2008
CE-0085CL0343 according to DIN EN 1854, Issue 07.2006
IBExU12ATEX1040 according ATEX 2014/34/EU
IECEx IBE 14.0077
SIL2 according IEC 61508-02
Medium type: hot water, steam, gas, fuel
Ex class: Ex-i
Pressure interlock: minimum press.
Scale calibration: falling pressure

Fixed pressure hysteresis
Pressure adjustment range: 3...16bar
Switching diff.: 0.5bar
Max. pressure: 25bar