DWAM16-577

Honeywell Maximum pressure limiter (Ex-i) of 'special construction' with internal interlock (DWAM...-577)

Maximum pressure limiter with selfmonitoring sensor and internal interlock for steam and hot water. Microswith not positive opening. Contacts: silver alloy. Explosion protection code: Ex II 1/2G Ex ia IIC T6 Ga/Gb, Ex II 1/2D Ex ia IIIC T80 oC
Intrinsically Safety: The equipment employed in explosion relevant areas are components of inherently safe electrical circuits. An electrical circuit is inherently safe if the amount of energy it contains is so small that no spark or other thermal effect can arise. This reliably prevents the ignition of explosive gas mixtures in the proximity of this equipment. In the context of this directive, pressure switches and thermostats containing no switching components with energy storage effects are referred to as "simple electrical equipment."
Kind of pressure: overpressure, relative
Pressure connection: internal thread G1/4, external thread G1/2
Electrical connection: terminal connection M16x1,5
IP class: IP65
Housing material: rugged housing of seawater resistant aluminium die casting GD Al Si 12. Aluminium housing coated with resistant plastic
Sensing element material: Stainless Steel
Media temp.: -20...60C
Media temp. limit: 60 oC. Higher temperatures are possible, provided that the limit is safeguarded by suitable measures (e.g. water tube trap, see Accessories for Pressure Switches / Transmitters)
Ambient temperature: -20...60C
Ambient temp. limit: at temperatures below 0 oC, ensure that no water condensation can arise in the sensor and in the switching device
Switch function/capacity: Power supply circuit: Ui = 14 V DC Ri = 1500 Ohm Ci = 1 nF Li = 100 Mikro-H
Certificates: TUEV-DW-15-132 for DWAM ...according VdTUEV Memorandum Pressure 100, Issue 07.2006, DIN EN 12952-11, Issue 09.2007 and DIN EN 12953-9, Issue 09.2007
01 202 931-B-11-0001 according Directive 97/23 EC
SIL2 according IEC 61508-2
IBExU12ATEX1040 according ATEX 2014/34/EU
IECEx IBE 14.0077
Medium type: hot water, steam
Ex class: Ex-i
Pressure interlock: maximum press.

Fixed pressure hysteresis
Pressure adjustment range: 3...16bar
Switching diff.: 0.4bar
Max. pressure: 20bar