DPTAQ8D

Honeywell Differential pressure transmitter for air (DPTA)

Differential pressure transmitter for air-conditioning/ventilation.
For filter-, fluid-, level monitoring, fan-, blower-, valve-, flap-, air flow control, and environmental protection.
Pressure connection: 6mm hose pipe
Electrical connection: M20x1,5
Housing material: ABS and POM
Sensing method: piezoresistive
Media temp.: 0...50C
Automatic zeroing for all ranges
Duct Kit DPSK included in delivery of single package
Medium type: air
Kind of pressure: differential pressure, relative
Sensing element material: ABS + POM
IP class: IP54
Output Signal: 0..10V/4..20mA
Supply voltage: 24 Vac/dc
Wiring system: 3-wire

8-range models; range selectable by rotary switch: -50/+50, -10/+100, -250/+250, -500/+500, -1000/+1000, 0-250, 0-500, 0-1000 Pa
Pressure range: Eight ranges...1000Pa
Display: yes