DPSL1000

Honeywell Differential Pressure, Switch, Liquid and Gas

Differential pressure, vacuum and overpressure switches suitable for monitoring neutral and slightly aggressive liquids and non-flammable gases. It can be used as a flow switch fitted across an orifice plate.
Kind of pressure: differential pressure, relative
Pressure connection: G1/8" (DIN 259); 1/8" BSP female thread
Electrical connection: screw terminals
IP class: IP54
Housing material: Case: Brass, Cover: Plastic, Diaphragm: EPDM
Media temp.: -10...80C
Medium: liquid/gaseous
Ambient temperature: -10...80C
Sensing element material: EPDM
Medium type: liquid or gas
Max. pressure: 10bar


Pressure adjustment range: 150...1000mbar