C8000D001
Honeywell CO2 Transmitters Duct & Wall
C8000 series CO2 transmitter is a new simple, low cost, state-of art, infrared and maintenance-free carbon dioxide transmitter for installation in the climate zone or in the ventilation duct. C8000 series CO2 transmitter measures the carbon dioxide concentration in the ambient air up to 2000 ppm and transforms the data into an analogue output.
FEATURES
Measurement range: 0 - 2000 ppm CO2
Two analogue outputs
Internal automatic self-diagnostics.
Monitor of gas concentration instantly according to actual need
Maintenance-free in normal applications
Cost-optimized for connection to DDCs
Different housing options for wall and duct applications
Infrared (NDIR) waveguide technology with Automatic Baseline Correction with EQC (Eternal quality coating)
Size: 120*79*25MM(Probe lenght:250mm)
IP class: IP65
Mounting: Duct mount