C7363B1018
Honeywell Wall Particulate Matter Sensor
The C7363A Particulate Matter Sensor uses an optical sensor based on laser scattering principles and features innovative contamination resistance technology to perform highly accurate and reliable PM measurements. The sensor measures particles of PM2.5 and PM10, with a continuous operation lifetime of more than 8 years. The sensor will provide long-term reliability and high resolution particle size grouping for the detection of environmental dust and other particles
FEATURES
Laser scatter method sensor
Detection of environmental dusts and other particles
Highly accurate and reliable PM measurements
Selectable PM1.0, PM2.5, PM4.0 or PM10
4-20 mA, 0-5 Vdc or 0-10 Vdc signal
Internal menu for easy setup
The C7363A series can be mounted directly to a single gang electrical box or directly to a wall. The backplate includes many mounting hole configurations to allow for mounting on a variety of electrical boxes.