C7355B1052
Honeywell In-Duct IAQ Monitor
This monitor is an advanced, configurable device for commercial buildings. It monitors PM2.5/PM10, CO2, TVOC, temperature and relative humidity. This device communicates using the Modbus protocol over RS-485 and easily integrates with the building management operation. The built-in commercial grade, high-precision sensor module, supports long-term stable and reliable application.
FEATURES
The in-duct air quality monitor is specially designed for monitoring multiple air quality parameters in the outdoor or return air ducts.
The built-in sensor module is designed with enclosed cast aluminum structure. It ensures stability and shielding from interference.
Built-in regulated fan insures constant air volume and improves the stability and lifetime of the sensor
Special design of pitot tube adapts to a wider range of air speeds, allowing longer lifetime and reducing the need to change the air pump.
Easy to clean filter mesh, can be cleaned and used many times.
Temperature and humidity compensation reduces the impact of change in ambient environment.
Real-time monitoring parameters: particles (PM2.5 and PM10), carbon dioxide (CO2), TVOC, air temperature and humidity.
Isolated measurements of temperature and relative humidity in the air duct assures data accuracy
RS-485 Modbus communication interface