C7110C1001A

Honeywell Room temperature/ CO2 sensor

For sensing or controlling of CO2 concentration in buildings.
Automatic baseline calibration, and quick calibration options.
IP class: IP20
Temperature range: 0...50C
Power supply: 24Vac
Mounting place: internal wall
Housing (HxWxD): 104mm|99mm|30mm
CO2 range: 400...2000/3000ppm


Temperature element: no
LED functions: operation as CO2 indicator
Output Signal: 2x 0..10V: Temp/CO2