C7110A1010
Honeywell Air quality sensor
For detection of unpleasant odours, tobacco smoke, and vapours emitted by such materials as furniture, carpets, paint, glue, etc.
Protection class: III as per EN60730-1I IP30 as per EN60529
Adjustable output offset and LED display
IP class: IP20
Power supply: 24Vacdc
Mounting place: internal wall
Housing (HxWxD): 104mm|99mm|30mm
Output Signal: 0..10V: air quality