AV-R-10
Honeywell Air velocity sensor
Response time: 4s (default) or 1s selectable by link
Humidity 5..95 %rh, non-condensing
Velocity range: 2...10/15/20m/s
Output Signal: 2..10V, 4..20mA: air velocity
Mounting place: air duct
IP class: IP65
Power supply: 24Vacdc
Medium type: air
Media temp.: -25...50C
Mounting: air duct, 1m cable between sensor and unit
Immersion depth: between 50 and 300mm
Sensing element: probe remote