SWF62L

Honeywell Electronical flow switch for liquid and air (SWF + ASW)

The flow in fluids and gaseous media can be monitored reliably with flow sensors SWF62 and SWF62L and evaluation unit ASW454. The sensitivity can be adjusted accurately with a rough and fine potentiometer. The switching state is indicated by LED. The sensor element must be located in the flow.
LED available for indication of power supply
Sensing element: probe
Flow setpoint range: with ASW unit 0.05/0.5...3/20 m/s
Mounting place: in pipe or duct
IP class: IP65
Medium type: liquid or air
Max. pressure: 20bar
Media temp.: -15...80C

Sensor
Immersion depth: 45mm