SLF3

Honeywell Electronical air flow switch for air (ASL)

Air flow monitor consisting of two parts: the sensor type SLF.. and the belonging evaluation unit type ASL...
For air flow monitoring in air-conditioning systems, ventilation and cooling systems and wherever flow processes in air or neutral gases have to be detected.
Switch function/capacity: evaluation unit: SPDT 250 Vac, 8 A
Setpoint device: screw
Combine: SLF+ASL

Sensor
Sensing element: probe
Flow setpoint range: no
Outputs: no
Mounting place: air duct
Immersion depth: 35mm
IP class: IP67
Medium type: air
Power supply: no
Media temp.: -20...100C