ASL453/24

Honeywell Electronical air flow switch for air (ASL)

Air flow monitor consisting of two parts: the sensor type SLF.. and the belonging evaluation unit type ASL...
For air flow monitoring in air-conditioning systems, ventilation and cooling systems and wherever flow processes in air or neutral gases have to be detected.
Switch function/capacity: evaluation unit: SPDT 250 Vac, 8 A
Setpoint device: screw
Combine: SLF+ASL

Evaluation Unit
Sensing element: no
Flow setpoint range: 0.1...20 m/s
Outputs: 1xSPDT
Mounting place: no
Immersion depth: no
IP class: IP20
Medium type: no
Power supply: 24Vac
Media temp.: no