AQS-KAM-RH-V

Honeywell Air duct CO2, Temperature and R.H. transmitter, AQS

For sensing or controlling of CO2 concentration, temperature and Relative Humidity measurement in buildings.
Temperature range: 0...50C
R.H. range: 10...90%rh
CO2 range: 0...2000ppm
Mounting place: air duct
Immersion depth: 200mm
Power supply: 24Vac
Wiring terminals: 6
Output Signal: 3x 0..10V: Temp/RH/CO2
IP class: IP20