ALE3B5FD00C3A00
Honeywell Electrical Energy Meters, 3 phases, 65A, 2 Tariff, LCD
Electrical energy meter with direct reading of all relevant data, such as energy (total and partial), current and voltage for every phase and active and reactive power for every phase and for the three phases.
Accuracy class B according to EN50470-3, accuracy class 1 according to IEC62053-21
7-digits display, clear read-out with 6 mm tall figures
Backlighted LCD
Metering of total and partial consumed energy, partial resettable
2 tariff measuring
Display of instantaneous power for each phase and all phases
Display of voltage of each phase
Display of current
Reactive power for every and/or all phases available through interface
Energy value readable without power supply
Clear fault indication
Input voltage: 3x 230/400V, 50Hz
Input current: up to 65A, direct measurement
Certificates: MID
Interface: ModBus RTU