ALD1B5FS00A3A00
Honeywell Electrical Energy Meters, 1 phase, 32A, LCD
Electrical energy meter with direct reading of all relevant data, such as energy (total and partial), current and voltage, active and reactive power.
Accuracy class B according to EN50470-3, accuracy class 1 according to IEC62053-21
7-digits display, clear read-out with 6 mm tall figures
Backlighted LCD
Metering of total and partial consumed energy
Resettable value of partial energy
Display of instantaneous power
Reactive power available through interface
Display of voltage
Display of current
Clear fault indication
Input voltage: 1x 230V, 50Hz
Input current: up to 32A, direct measurement
Certificates: MID
Interface: S-Bus