AF20-B65

Honeywell Outdoor temperature sensor, NTC

Temperature range: -40...70C
Mounting place: wall outside
Housing (HxWxD): 56mm|81mm|49mm
Wiring terminals: 2


Temperature element: NTC20k
IP class: IP65