AF10-B54

Honeywell Outdoor temperature sensor, NTC

Temperature range: -40...70C
Mounting place: wall outside
Housing (HxWxD): 56mm|81mm|49mm
Wiring terminals: 2


Temperature element: NTC10k
IP class: IP54